How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | P: | 3.51 in |
| AJ: | 5.88 | LL: | 2.95 in |
| BF: | 0.41 | H: | 0.53 in |
| AE2: | 0.57 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| L: | 6.76 in | BE: | 0.38 in |
| BD: | 5.88 | U: | 0.875 in |
| G: | 2.87 | LM: | 9.01 |
| AF: | 0.25 | I: | 5.02 in |
| T: | 1.75 | D: | 4.19 |
| AA: | 12.06 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.35 | Series Code: | OE |
| Model Code: | 32YFC | Bore Code: | 28 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.75 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

