How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AF: | 0.25 |
| LL: | 2.95 in | LM: | 9.01 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| BF: | 0.41 | U: | 0.875 in |
| AE2: | 0.57 | AJ: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| L: | 6.76 in | I: | 5.02 in |
| AK: | 4.5 | AB: | 5.57 |
| H: | 0.53 in | AG: | 6.31 |
| D: | 4.19 | AA: | 12.06 |
| BD: | 5.88 | T: | 1.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.91 |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Model Code: | 32YFC | Gear Type: | Worm |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

