How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | D: | 4.19 |
| V: | 2.51 in | U: | 0.875 in |
| BE: | 0.38 in | AF: | 0.25 |
| AK: | 4.5 | LM: | 9.01 |
| LL: | 2.95 in | BF: | 0.41 |
| AJ: | 5.88 | AA: | 12.06 |
| L: | 6.76 in | T: | 1.75 |
| P: | 3.51 in | H: | 0.53 in |
| AG: | 6.31 | AE2: | 0.57 |
| I: | 5.02 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
Technical Specifications
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Bore Code: | 28 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.57 | Series Code: | OE |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

