How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AA: | 12.06 |
| I: | 5.02 in | LL: | 2.95 in |
| P: | 3.51 in | AG: | 6.31 |
| LM: | 9.01 | T: | 1.75 |
| D: | 4.19 | AB: | 5.57 |
| L: | 6.76 in | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.25 |
| H: | 0.53 in | BD: | 5.88 |
| G: | 2.87 | AE2: | 0.57 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 1.57 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

