How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 6.76 in |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 5.02 in | H: | 0.53 in |
| V: | 2.51 in | AJ: | 5.88 |
| G: | 2.87 | T: | 1.75 |
| AE2: | 0.57 | AG: | 6.31 |
| AA: | 12.06 | P: | 3.51 in |
| U: | 0.875 in | LL: | 2.95 in |
| BD: | 5.88 | AF: | 0.25 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | LM: | 9.01 |
Technical Specifications
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output RPM: | 21.9 | Bore Code: | 28 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

