How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | H: | 0.53 in |
| AA: | 12.06 | I: | 5.02 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 9.01 | LL: | 2.95 in |
| T: | 1.75 | AK: | 4.5 |
| G: | 2.87 | L: | 6.76 in |
| U: | 0.875 in | AG: | 6.31 |
| AF: | 0.25 | V: | 2.51 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | BD: | 5.88 |
| BF: | 0.41 | AB: | 5.57 |
Technical Specifications
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 1.03 |
| Bore Code: | 28 | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

