How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AA: | 12.06 |
| BD: | 5.88 | P: | 3.51 in |
| LL: | 2.95 in | BF: | 0.41 |
| U: | 0.875 in | T: | 1.75 |
| AE2: | 0.57 | L: | 6.76 in |
| D: | 4.19 | AK: | 4.5 |
| H: | 0.53 in | G: | 2.87 |
| BE: | 0.38 in | AJ: | 5.88 |
| AB: | 5.57 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LM: | 9.01 | V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 80:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Ratio Range: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

