How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | BF: | 0.53 |
| P: | 3.51 in | L: | 6.76 in |
| AA: | 12.06 | AG: | 6.31 |
| V: | 2.51 in | D: | 4.19 |
| G: | 2.87 | H: | 0.53 in |
| AJ: | 7.25 | U: | 0.875 in |
| BD: | 9 | AK: | 8.5 |
| L1: | 10.01 in | AE2: | 0.57 |
| T: | 1.75 | LL: | 2.95 in |
| BE1: | 0.5 in | I: | 5.02 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Ratio Range: | 100:1 | Bore Code: | 28 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 0.691 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

