How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | U: | 0.875 in |
| P: | 3.51 in | L: | 6.76 in |
| V: | 2.51 in | BE1: | 0.5 in |
| L1: | 10.01 in | LL: | 2.95 in |
| BD: | 9 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AF: | 0.25 | G: | 2.87 |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 6.31 | AA: | 12.06 |
| AB: | 5.57 | T: | 1.75 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 100:1 |
| Ratio: | 100:1 | Model Code: | 32YFC |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.691 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

