How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AJ: | 7.25 |
| LL: | 2.95 in | D: | 4.19 |
| AA: | 12.06 | AE2: | 0.57 |
| L: | 6.76 in | T: | 1.75 |
| AG: | 6.31 | BD: | 9 |
| AB: | 5.57 | G: | 2.87 |
| L1: | 10.01 in | I: | 5.02 in |
| AK: | 8.5 | U: | 0.875 in |
| AF: | 0.25 | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Assembly: | YFC-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

