How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AK: | 8.5 |
| H: | 0.53 in | AG: | 6.31 |
| P: | 3.51 in | G: | 2.87 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | AJ: | 7.25 |
| AE2: | 0.57 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 12.06 | T: | 1.75 |
| AB: | 5.57 | L: | 6.76 in |
| I: | 5.02 in | U: | 0.875 in |
| LL: | 2.95 in | V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.28 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

