How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | L1: | 10.01 in |
| D: | 4.19 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| U: | 0.875 in | BF: | 0.53 |
| LL: | 2.95 in | AB: | 5.57 |
| L: | 6.76 in | T: | 1.75 |
| G: | 2.87 | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
| AG: | 6.31 | AE2: | 0.57 |
| AA: | 12.06 | AF: | 0.25 |
| V: | 2.51 in | I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Bore Code: | 28 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.28 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

