How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AA: | 12.06 | U: | 0.875 in |
| I: | 5.02 in | G: | 2.87 |
| AE2: | 0.57 | AK: | 8.5 |
| BF: | 0.53 | V: | 2.51 in |
| T: | 1.75 | L: | 6.76 in |
| L1: | 10.01 in | AF: | 0.25 |
| AG: | 6.31 | BD: | 9 |
| P: | 3.51 in | AJ: | 7.25 |
| LL: | 2.95 in | D: | 4.19 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Bore Code: | 28 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 4.19 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

