How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | LL: | 2.95 in |
| H: | 0.53 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AE2: | 0.57 | BD: | 9 |
| AJ: | 7.25 | I: | 5.02 in |
| V: | 2.51 in | AA: | 12.06 |
| U: | 0.875 in | T: | 1.75 |
| P: | 3.51 in | BF: | 0.53 |
| L: | 6.76 in | AK: | 8.5 |
| BE1: | 0.5 in | G: | 2.87 |
| D: | 4.19 | AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 3.47 |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

