How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AB: | 5.57 |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | AE2: | 0.57 |
| V: | 2.51 in | D: | 4.19 |
| BE1: | 0.5 in | LL: | 2.95 in |
| BF: | 0.53 | L: | 6.76 in |
| AG: | 6.31 | G: | 2.87 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| T: | 1.75 | AF: | 0.25 |
| AA: | 12.06 | P: | 3.51 in |
| I: | 5.02 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Service Factor: | 1 | Series Code: | OE |
| Output RPM: | 70 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.47 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Bore Code: | 28 | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

