How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | BF: | 0.53 |
| AK: | 8.5 | I: | 5.02 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| AB: | 5.57 | H: | 0.53 in |
| LL: | 2.95 in | L1: | 10.01 in |
| AG: | 6.31 | D: | 4.19 |
| AF: | 0.25 | AA: | 12.06 |
| P: | 3.51 in | T: | 1.75 |
| G: | 2.87 | BD: | 9 |
| AJ: | 7.25 | L: | 6.76 in |
Technical Specifications
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 3 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Bore Code: | 28 | Assembly: | YFC-2 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

