How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | L: | 6.76 in |
| AF: | 0.25 | V: | 2.51 in |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 2.87 | U: | 0.875 in |
| BD: | 9 | D: | 4.19 |
| T: | 1.75 | AJ: | 7.25 |
| AB: | 5.57 | AA: | 12.06 |
| L1: | 10.01 in | AK: | 8.5 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | P: | 3.51 in |
| AG: | 6.31 | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.35 |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 32YFC |
| Ratio: | 40:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

