How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| L1: | 10.01 in | I: | 5.02 in |
| U: | 0.875 in | H: | 0.53 in |
| L: | 6.76 in | AF: | 0.25 |
| D: | 4.19 | P: | 3.51 in |
| G: | 2.87 | AJ: | 7.25 |
| AA: | 12.06 | AB: | 5.57 |
| AE2: | 0.57 | T: | 1.75 |
| BF: | 0.53 | V: | 2.51 in |
| BD: | 9 | AG: | 6.31 |
| LL: | 2.95 in | AK: | 8.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | YFC-2 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.35 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

