How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | U: | 0.875 in |
| AB: | 5.57 | AA: | 12.06 |
| AG: | 6.31 | H: | 0.53 in |
| P: | 3.51 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| LL: | 2.95 in | AJ: | 7.25 |
| L: | 6.76 in | V: | 2.51 in |
| T: | 1.75 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | L1: | 10.01 in |
| I: | 5.02 in | BE1: | 0.5 in |
| AF: | 0.25 | G: | 2.87 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio Range: | 40:1 |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output RPM: | 43.8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

