How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AA: | 12.06 |
| L: | 6.76 in | AF: | 0.25 |
| AJ: | 7.25 | D: | 4.19 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | P: | 3.51 in |
| U: | 0.875 in | BE1: | 0.5 in |
| I: | 5.02 in | L1: | 10.01 in |
| LL: | 2.95 in | AG: | 6.31 |
| BD: | 9 | AB: | 5.57 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.35 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

