How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | AG: | 6.31 |
| G: | 2.87 | I: | 5.02 in |
| AA: | 12.06 | LL: | 2.95 in |
| AK: | 8.5 | D: | 4.19 |
| U: | 0.875 in | L1: | 10.01 in |
| T: | 1.75 | V: | 2.51 in |
| BD: | 9 | AJ: | 7.25 |
| AB: | 5.57 | BF: | 0.53 |
| AE2: | 0.57 | P: | 3.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 5:1 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

