How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.875 in |
| V: | 2.51 in | AG: | 6.31 |
| AA: | 12.06 | AE2: | 0.57 |
| AF: | 0.25 | AB: | 5.57 |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| BD: | 9 | D: | 4.19 |
| AJ: | 7.25 | I: | 5.02 in |
| G: | 2.87 | BE1: | 0.5 in |
| L: | 6.76 in | AK: | 8.5 |
| BF: | 0.53 | P: | 3.51 in |
| T: | 1.75 | LL: | 2.95 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output RPM: | 29.2 | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 1.57 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

