How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | V: | 2.51 in |
| AA: | 12.06 | AK: | 8.5 |
| AG: | 6.31 | H: | 0.53 in |
| AF: | 0.25 | BF: | 0.53 |
| LL: | 2.95 in | T: | 1.75 |
| BD: | 9 | P: | 3.51 in |
| D: | 4.19 | U: | 0.875 in |
| AB: | 5.57 | L: | 6.76 in |
| AE2: | 0.57 | L1: | 10.01 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.84 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Assembly: | YFC-2 | Output RPM: | 233 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

