How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AA: | 12.06 |
| LL: | 2.95 in | AF: | 0.25 |
| AK: | 8.5 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | U: | 0.875 in |
| H: | 0.53 in | P: | 3.51 in |
| AB: | 5.57 | T: | 1.75 |
| L: | 6.76 in | AE2: | 0.57 |
| AG: | 6.31 | BD: | 9 |
| I: | 5.02 in | L1: | 10.01 in |
Technical Specifications
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YFC-2 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.84 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

