How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BE1: | 0.5 in |
| D: | 4.19 | AG: | 6.31 |
| LL: | 2.95 in | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.57 | P: | 3.51 in |
| L1: | 10.01 in | BF: | 0.53 |
| AA: | 12.06 | H: | 0.53 in |
| T: | 1.75 | L: | 6.76 in |
| G: | 2.87 | AF: | 0.25 |
| V: | 2.51 in | U: | 0.875 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.03 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Bore Code: | 28 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

