How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.76 in |
| L1: | 10.01 in | P: | 3.51 in |
| T: | 1.75 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| U: | 0.875 in | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 2.95 in |
| G: | 2.87 | H: | 0.53 in |
| D: | 4.19 | AA: | 12.06 |
| AB: | 5.57 | AF: | 0.25 |
| BF: | 0.53 | AE2: | 0.57 |
| AJ: | 7.25 | AG: | 6.31 |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Assembly: | YFC-2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

