How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 10.01 in |
| U: | 0.875 in | I: | 5.02 in |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | T: | 1.75 |
| AE2: | 0.57 | BE1: | 0.5 in |
| AF: | 0.25 | AA: | 12.06 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | LL: | 2.95 in |
| AB: | 5.57 | D: | 4.19 |
| G: | 2.87 | V: | 2.51 in |
| L: | 6.76 in | P: | 3.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Ratio: | 80:1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

