How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.57 |
| AJ: | 7.25 | D: | 4.19 |
| AK: | 8.5 | V: | 2.51 in |
| P: | 3.51 in | BE1: | 0.5 in |
| T: | 1.75 | AA: | 12.06 |
| LL: | 2.95 in | BD: | 9 |
| AG: | 6.31 | L1: | 10.01 in |
| BF: | 0.53 | L: | 6.76 in |
| I: | 5.02 in | U: | 0.875 in |
| AB: | 5.57 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Ratio: | 80:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

