How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| L1: | 10.01 in | AF: | 0.25 |
| LL: | 2.95 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| L: | 6.76 in | G: | 2.87 |
| V: | 2.51 in | P: | 3.51 in |
| AJ: | 7.25 | AG: | 6.31 |
| AA: | 12.06 | U: | 0.875 in |
| T: | 1.75 | BE1: | 0.5 in |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 7.03 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

