How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | T: | 1.75 |
| I: | 5.02 in | LL: | 2.95 in |
| AG: | 6.31 | D: | 4.19 |
| V: | 2.51 in | AJ: | 7.25 |
| U: | 0.875 in | L: | 6.76 in |
| AE2: | 0.57 | G: | 2.87 |
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | AA: | 12.06 |
| P: | 3.51 in | L1: | 10.01 in |
| AB: | 5.57 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.691 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

