How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 3.51 in |
| D: | 4.19 | AE2: | 0.57 |
| V: | 2.51 in | BF: | 0.53 |
| BE1: | 0.5 in | AB: | 5.57 |
| G: | 2.87 | AG: | 6.31 |
| T: | 1.75 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| L1: | 10.01 in | AJ: | 7.25 |
| L: | 6.76 in | BD: | 9 |
| AA: | 12.06 | U: | 0.875 in |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.691 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Series Code: | OE |
| Assembly: | YFC-2 | Ratio Range: | 100:1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

