How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | U: | 0.875 in |
| I: | 5.02 in | AJ: | 7.25 |
| LL: | 2.95 in | AE2: | 0.57 |
| D: | 4.19 | L1: | 10.01 in |
| BF: | 0.53 | AG: | 6.31 |
| AB: | 5.57 | BD: | 9 |
| AA: | 12.06 | AF: | 0.25 |
| BE1: | 0.5 in | P: | 3.51 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | T: | 1.75 |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Ratio Range: | 100:1 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.691 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

