How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AG: | 6.31 |
| P: | 3.51 in | AK: | 8.5 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | L: | 6.76 in |
| BD: | 9 | BF: | 0.53 |
| AB: | 5.57 | V: | 2.51 in |
| D: | 4.19 | G: | 2.87 |
| L1: | 10.01 in | U: | 0.875 in |
| BE1: | 0.5 in | AF: | 0.25 |
| T: | 1.75 | AJ: | 7.25 |
| AA: | 12.06 | AE2: | 0.57 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.28 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Bore Code: | 28 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

