How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | T: | 1.75 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| I: | 5.02 in | AE2: | 0.57 |
| P: | 3.51 in | AA: | 12.06 |
| H: | 0.53 in | AK: | 8.5 |
| L: | 6.76 in | AJ: | 7.25 |
| AB: | 5.57 | D: | 4.19 |
| AF: | 0.25 | BD: | 9 |
| G: | 2.87 | L1: | 10.01 in |
| BE1: | 0.5 in | V: | 2.51 in |
| AG: | 6.31 | U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Bore Code: | 28 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.28 |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

