How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | I: | 5.02 in |
| AK: | 8.5 | AF: | 0.25 |
| LL: | 2.95 in | AB: | 5.57 |
| P: | 3.51 in | T: | 1.75 |
| AA: | 12.06 | AE2: | 0.57 |
| H: | 0.53 in | BE1: | 0.5 in |
| U: | 0.875 in | BD: | 9 |
| AJ: | 7.25 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| G: | 2.87 | V: | 2.51 in |
| D: | 4.19 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.19 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

