How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AJ: | 7.25 |
| AK: | 8.5 | P: | 3.51 in |
| AE2: | 0.57 | AG: | 6.31 |
| I: | 5.02 in | LL: | 2.95 in |
| V: | 2.51 in | H: | 0.53 in |
| D: | 4.19 | AF: | 0.25 |
| AA: | 12.06 | G: | 2.87 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | AB: | 5.57 |
| L: | 6.76 in | L1: | 10.01 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 4.19 |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

