How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| LL: | 2.95 in | AE2: | 0.57 |
| AG: | 6.31 | L1: | 10.01 in |
| I: | 5.02 in | BD: | 9 |
| AB: | 5.57 | L: | 6.76 in |
| U: | 0.875 in | BE1: | 0.5 in |
| AF: | 0.25 | H: | 0.53 in |
| P: | 3.51 in | BF: | 0.53 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| G: | 2.87 | T: | 1.75 |
| D: | 4.19 | V: | 2.51 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.47 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

