How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 6.76 in |
| AG: | 6.31 | I: | 5.02 in |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| L1: | 10.01 in | T: | 1.75 |
| AA: | 12.06 | D: | 4.19 |
| AF: | 0.25 | AJ: | 7.25 |
| H: | 0.53 in | AE2: | 0.57 |
| P: | 3.51 in | U: | 0.875 in |
| V: | 2.51 in | LL: | 2.95 in |
| AB: | 5.57 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 28 | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

