How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AE2: | 0.57 |
| D: | 4.19 | BD: | 9 |
| I: | 5.02 in | AG: | 6.31 |
| L: | 6.76 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | L1: | 10.01 in |
| H: | 0.53 in | V: | 2.51 in |
| AA: | 12.06 | AK: | 8.5 |
| AF: | 0.25 | T: | 1.75 |
| G: | 2.87 | P: | 3.51 in |
| U: | 0.875 in | LL: | 2.95 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 3 | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

