How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AE2: | 0.57 |
| LL: | 2.95 in | T: | 1.75 |
| AA: | 12.06 | I: | 5.02 in |
| V: | 2.51 in | U: | 0.875 in |
| L1: | 10.01 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | AB: | 5.57 |
| P: | 3.51 in | D: | 4.19 |
| AF: | 0.25 | L: | 6.76 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3 | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

