How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 5.02 in |
| BD: | 9 | G: | 2.87 |
| AK: | 8.5 | AB: | 5.57 |
| L: | 6.76 in | AA: | 12.06 |
| AF: | 0.25 | LL: | 2.95 in |
| H: | 0.53 in | P: | 3.51 in |
| V: | 2.51 in | AJ: | 7.25 |
| D: | 4.19 | AE2: | 0.57 |
| L1: | 10.01 in | T: | 1.75 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Bore Code: | 28 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 2.35 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

