How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | T: | 1.75 |
| AJ: | 7.25 | L: | 6.76 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| U: | 0.875 in | AK: | 8.5 |
| BF: | 0.53 | L1: | 10.01 in |
| P: | 3.51 in | AA: | 12.06 |
| H: | 0.53 in | AB: | 5.57 |
| I: | 5.02 in | V: | 2.51 in |
| AF: | 0.25 | G: | 2.87 |
| LL: | 2.95 in | AG: | 6.31 |
| D: | 4.19 | BD: | 9 |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

