How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | L: | 6.76 in |
| U: | 0.875 in | T: | 1.75 |
| LM: | 9.01 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| I: | 5.02 in | BE: | 0.38 in |
| P: | 3.51 in | AG: | 6.31 |
| BF: | 0.41 | LL: | 2.95 in |
| AK: | 4.5 | AF: | 0.25 |
| BD: | 5.88 | D: | 4.19 |
| G: | 2.87 | H: | 0.53 in |
| V: | 2.51 in | AB: | 5.57 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 7.03 |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

