How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 5.02 in |
| AB: | 5.57 | AK: | 4.5 |
| U: | 0.875 in | BE: | 0.38 in |
| V: | 2.51 in | P: | 3.51 in |
| D: | 4.19 | BD: | 5.88 |
| AF: | 0.25 | L: | 6.76 in |
| H: | 0.53 in | AA: | 12.06 |
| AJ: | 5.88 | AE2: | 0.57 |
| T: | 1.75 | LM: | 9.01 |
| G: | 2.87 | LL: | 2.95 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.03 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

