How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AJ: | 5.88 |
| T: | 1.75 | AA: | 12.06 |
| LL: | 2.95 in | U: | 0.875 in |
| AG: | 6.31 | LM: | 9.01 |
| P: | 3.51 in | L: | 6.76 in |
| D: | 4.19 | I: | 5.02 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | BF: | 0.41 |
| V: | 2.51 in | AF: | 0.25 |
| BD: | 5.88 | AE2: | 0.57 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Ratio: | 10:1 |
| Series Code: | OE | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 7.03 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

