How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 6.31 |
| I: | 5.02 in | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| L: | 6.76 in | AE2: | 0.57 |
| LL: | 2.95 in | BE: | 0.38 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| T: | 1.75 | LM: | 9.01 |
| P: | 3.51 in | V: | 2.51 in |
| AJ: | 5.88 | AB: | 5.57 |
| G: | 2.87 | AF: | 0.25 |
| BD: | 5.88 | AA: | 12.06 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Ratio Range: | 100:1 |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Gear Type: | Worm |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

