How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BE: | 0.38 in |
| BF: | 0.41 | LM: | 9.01 |
| T: | 1.75 | AJ: | 5.88 |
| AB: | 5.57 | AK: | 4.5 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | V: | 2.51 in |
| LL: | 2.95 in | D: | 4.19 |
| P: | 3.51 in | AF: | 0.25 |
| AA: | 12.06 | I: | 5.02 in |
| AG: | 6.31 | H: | 0.53 in |
| BD: | 5.88 | U: | 0.875 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 32YFC |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 28 | Gear Type: | Worm |
| Ratio: | 100:1 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 100:1 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

