How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 5.02 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | V: | 2.51 in |
| D: | 4.19 | AJ: | 5.88 |
| P: | 3.51 in | LM: | 9.01 |
| AB: | 5.57 | H: | 0.53 in |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | G: | 2.87 |
| T: | 1.75 | AF: | 0.25 |
| AE2: | 0.57 | L: | 6.76 in |
| AA: | 12.06 | AG: | 6.31 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.28 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Bore Code: | 28 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

