How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.25 |
| BE: | 0.38 in | P: | 3.51 in |
| D: | 4.19 | G: | 2.87 |
| AB: | 5.57 | T: | 1.75 |
| AG: | 6.31 | BD: | 5.88 |
| L: | 6.76 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| LM: | 9.01 | AJ: | 5.88 |
| H: | 0.53 in | V: | 2.51 in |
| AE2: | 0.57 | U: | 0.875 in |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Output RPM: | 87.5 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.19 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

