How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| AF: | 0.25 | G: | 2.87 |
| L: | 6.76 in | AA: | 12.06 |
| I: | 5.02 in | AB: | 5.57 |
| D: | 4.19 | U: | 0.875 in |
| AK: | 4.5 | V: | 2.51 in |
| LL: | 2.95 in | AE2: | 0.57 |
| BF: | 0.41 | LM: | 9.01 |
| P: | 3.51 in | BE: | 0.38 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| T: | 1.75 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Model Code: | 32YFC | Bore Code: | 28 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.19 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

